Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The CBTLV3126 features four independent switches. Each switch is enabled when the associated output-enable (OE) input is high. 
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
 
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74CBTLV3126PGGObsoleteN/AIn StockTSSOP14#CYesTube
74CBTLV3126PGG8ObsoleteN/AOut of StockTSSOP14#CYesReel
74CBTLV3126QGObsoleteN/AIn StockQSOP16#CYesTube
74CBTLV3126QG8ObsoleteN/AOut of StockQSOP16#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?