Skip to main content
16BIT BUS TRNS LEVEL SHFT

Package Information

Pkg. Type: CABGA
Pkg. Code: BV56
Lead Count (#): 56
Pkg. Dimensions (mm): 7.0 x 4.5 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 7.0
MOQ 364
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 31.5
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 7.0 x 4.5 x 1.0
Qty. per Carrier (#) 364
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.5

Description

This product is obsolete.