Features
- Typical tSK(o) (Output Skew) 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using
- machine model (C = 200pF, R = 0)
- VCC = 3.3V ± 0.3V, Normal Range
- VCC = 2.7V to 3.6V, Extended Range
- VCC = 2.5V ± 0.2V
- CMOS power levels (0.4 uW typ. static)
- Rail-to-Rail output swing for increased noise margin
- Balanced Output Drivers: ±12mA
- Available in 48 pin TSSOP package
Description
The 74ALVC162334 is a 16-bit universal bus driver that has series resistors in the device output structure which will significantly reduce line noise when used with light loads. This driver has been designed to drive ±12mA at the designated threshold levels. The 74ALVC162334 operates at -40C to +85C
Applied Filters: