Skip to main content
QUAD BUS BUFFER GATE

Package Information

Lead Count (#) 14
Pkg. Type TSSOP
Pkg. Code PG14
Pitch (mm) 0.65
Pkg. Dimensions (mm) 5.0 x 4.4 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 14
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 5.0
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 22.0
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 5.0 x 4.4 x 1.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.4

Description

This product is obsolete.