Skip to main content
Renesas Electronics Corporation
COMP LOGIC

Package Information

Pkg. Type:PQFP
Pkg. Code:PM80
Lead Count (#):80
Pkg. Dimensions (mm):14.0 x 14.0 x 2.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP
Lead Count (#)80
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)14
MOQ750
Moisture Sensitivity Level (MSL)3
Package Area (mm²)196
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)14.0 x 14.0 x 2.0
Qty. per Carrier (#)0
Qty. per Reel (#)750
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2
Width (mm)14

Description

This product is obsolete.