Skip to main content
Renesas Electronics Corporation
16 BIT PIPELINE REGISTER

Package Information

Pkg. Type:PLCC
Pkg. Code:PL52
Lead Count (#):52
Pkg. Dimensions (mm):19.0 x 19.0 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePLCC
Lead Count (#)52
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)19
MOQ1
Moisture Sensitivity Level (MSL)3
Package Area (mm²)361
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)19.0 x 19.0 x 3.63
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.63
Width (mm)19

Description

This product is obsolete.