| CAD Model: | View CAD Model |
| Pkg. Type: | PQFP |
| Pkg. Code: | PMG100 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20.0 x 14.0 x 2.8 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 100 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Carrier (#) | 66 |
| Package Area (mm²) | 280 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 20.0 x 14.0 x 2.8 |
| Qty. per Reel (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN, USA |
| Delay Mode | Yes |
| Function | TSI |
| Length (mm) | 20 |
| MOQ | 33 |
| PCM Highways (#) | 16 |
| PCM Rate (Mbps) | 2 |
| Pkg. Type | PQFP |
| Price (USD) | $31.7703 |
| Rate Matching | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Switching Capacity | 2K x 2K |
| Tape & Reel | No |
| Thickness (mm) | 2.8 |
| Width (mm) | 14 |
A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.