| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PVG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 15.9 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 48 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 119.3 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 15.9 x 7.5 x 2.3 |
| Qty. per Carrier (#) | 30 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Delay Mode | No |
| Function | TSI |
| Length (mm) | 15.9 |
| MOQ | 90 |
| PCM Highways (#) | 8 |
| PCM Rate (Mbps) | 2 |
| Pkg. Type | SSOP |
| Qty. per Reel (#) | 0 |
| Rate Matching | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Switching Capacity | 256 x 256 |
| Tape & Reel | No |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.