Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Equivalent to two 72V04 4K x 9 FIFOs
  • Asynchronous and simultaneous read and write
  • Status Flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • Available in 56 pin TSSOP
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V84 is a dual-FIFO memory that loads and empties data on a first-in/first-out basis. It utilizes a 9-bit wide data array to allow for control and parity bits at the user's option. This is useful in data communications applications where a parity bit is needed for transmission/reception error checking. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V84L15PAObsoleteN/AOut of StockTSSOP56#CNoTube
72V84L15PA8ObsoleteN/AOut of StockTSSOP56#CNoReel
72V84L15PAGObsoleteN/AOut of StockTSSOP56#CYesTube
72V84L15PAG8ObsoleteN/AOut of StockTSSOP56#CYesReel
72V84L20PAObsoleteN/AOut of StockTSSOP56#CNoTube
72V84L20PA8ObsoleteN/AOut of StockTSSOP56#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?