| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PPG64 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.4 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 100 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
| Qty. per Carrier (#) | 160 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN, USA |
| Delay Mode | Yes |
| Function | TSI |
| Length (mm) | 10 |
| MOQ | 240 |
| PCM Highways (#) | 4 |
| PCM Rate (Mbps) | 8 |
| Pkg. Type | TQFP |
| Price (USD) | $14.83021 |
| Qty. per Reel (#) | 0 |
| Rate Matching | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Switching Capacity | 512 x 512 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 10 |
The 72V70800 is a non-blocking digital switch that has a capacity of 512 x 512 channels at a serial bit rate of 8.192Mb/s. Some of the main features include programmable stream and channel control, Processor mode, input offset delay, and high-impedance output control.
Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channels and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.
This device is an ST-BUS® compatible digital switch controlled by a microprocessor that can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.