Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supports clock frequencies up to 100MHz
  • Fast access times of 6.5ns
  • Free-running CLKA and CLKB may be asynchronous or coincident
  • Mailbox bypass register for each FIFO
  • Programmable Almost-Full and Almost-Empty flags
  • Select IDT Standard timing or First Word Fall Through timing
  • Available in 132-pin PQFP and 120-pin TQFP packages
  • Pin compatible to the lower density parts, IDT72V36x2
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V3652 is a 3.3V CMOS Bidirectional SyncFIFO (clocked) memories. Two independent 2K x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V3652L10PFObsoleteN/AOut of StockTQFP120#CNoTray
72V3652L10PF8ObsoleteN/AOut of StockTQFP120#CNoReel
72V3652L10PQFObsoleteN/AOut of StockPQFP132#CNoTray
72V3652L15PFObsoleteN/AOut of StockTQFP120#CNoTray
72V3652L15PF8ObsoleteN/AOut of StockTQFP120#CNoReel
72V3652L15PQFObsoleteN/AOut of StockPQFP132#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?