Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin to Pin compatible to the higher density 72V361x0
  • Up to 166 MHz Operation of the Clocks
  • User selectable Asynchronous read and/or write ports (PBGA Only)
  • User selectable input and output port bus-sizing
  • 5V input tolerant
  • Auto power down minimizes standby power consumption
  • Master Reset clears entire FIFO
  • Partial Reset clears data, but retains programmable settings
  • Easily expandable in depth and width
  • JTAG port, provided for Boundary Scan function (PBGA Only)
  • Independent Read and Write Clocks
  • Available in 128-pin TQFP or 144-pin PBGA packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V3650 2K x 36 SuperSync II FIFO memory with clocked read and write controls offers flexible Bus-Matching x36/x18/x9 data flow and Asynchronous/Synchronous translation on the read or write ports ; SuperSync II FIFO's are appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V3650L10PFObsoleteN/AOut of StockTQFP128#CNoTray
72V3650L10PF8ObsoleteN/AOut of StockTQFP128#CNoReel
72V3650L15PFObsoleteN/AOut of StockTQFP128#CNoTray
72V3650L15PF8ObsoleteN/AOut of StockTQFP128#CNoReel
72V3650L15PFIObsoleteN/AOut of StockTQFP128#INoTray
72V3650L15PFI8ObsoleteN/AOut of StockTQFP128#INoReel
72V3650L6BBObsoleteN/AOut of StockPBGA144#CNoTray
72V3650L6BB8ObsoleteN/AOut of StockPBGA144#CNoReel
72V3650L6PFObsoleteN/AOut of StockTQFP128#CNoTray
72V3650L6PF8ObsoleteN/AOut of StockTQFP128#CNoReel
72V3650L6PFGObsoleteN/AIn StockTQFP128#CYesTray
72V3650L6PFG8ObsoleteN/AOut of StockTQFP128#CYesReel
72V3650L7-5BBObsoleteN/AOut of StockPBGA144#CNoTray
72V3650L7-5BB8ObsoleteN/AOut of StockPBGA144#CNoReel
72V3650L7-5BBIObsoleteN/AOut of StockPBGA144#INoTray
72V3650L7-5PFObsoleteN/AOut of StockTQFP128#CNoTray
72V3650L7-5PF8ObsoleteN/AOut of StockTQFP128#CNoReel
72V3650L7-5PFIObsoleteN/AOut of StockTQFP128#INoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?