Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supports clock frequencies up to 100 MHz
  • Fast access times of 6.5ns
  • Two independent clocked FIFOs buffering data in opposite directions
  • Programmable Almost-Full and Almost-Empty flags
  • Microprocessor Interface Control Logic
  • Select IDT Standard timing or First Word Fall Through timing
  • Available in 120-pin TQFP package
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V3642 is a 3.3V version of the 723642. Two independent 1K x 36 dual-port SRAM FIFOs onboard each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V3642L10PFObsoleteN/AOut of StockTQFP120#CNoTray
72V3642L10PF8ObsoleteN/AOut of StockTQFP120#CNoReel
72V3642L10PFGObsoleteN/AOut of StockTQFP120#CYesTray
72V3642L10PFG8ObsoleteN/AOut of StockTQFP120#CYesReel
72V3642L10PQFObsoleteN/AOut of StockPQFP132#CNoTray
72V3642L15PFObsoleteN/AOut of StockTQFP120#CNoTray
72V3642L15PF8ObsoleteN/AOut of StockTQFP120#CNoReel
72V3642L15PQFObsoleteN/AOut of StockPQFP132#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?