Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin compatible to the SuperSync II 72V36x0 family
  • Up to 166 MHz Operation of the Clocks
  • User selectable Asynchronous read and/or write ports (PBGA Only)
  • User selectable input and output port bus-sizing
  • 5V input tolerant
  • Auto power down minimizes standby power consumption
  • Master Reset clears entire FIFO
  • Partial Reset clears data, but retains programmable settings
  • Easily expandable in depth and width
  • JTAG port, provided for Boundary Scan function (PBGA Only)
  • Independent Read and Write Clocks
  • Available in 128-pin TQFP or 144-pin PBGA packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V36100 64K x 36 SuperSync II FIFO memory with clocked read and write controls offers flexible Bus-Matching x36/x18/x9 data flow and Asynchronous/Synchronous translation on the read or write ports ; SuperSync II FIFO's are appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)36
Density (Kb)2048
Pkg. CodePKG128
InterfaceSynchronous
I/O Type3.3 V LVTTL
I/O Frequency (MHz)133 - 133
Organization64K x 36
Temp. Range (°C)-40 to 85°C
ArchitectureUni-directional

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP20.0 x 14.0 x 1.41280.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72V36100L7-5PFGIActiveN/AOut of StockTQFP1ku | $80.38128#IYesTray3TAIWANTAIWAN, USA
72V36100L10PFObsoleteN/AOut of StockTQFP128#CNoTray3
72V36100L10PF8ObsoleteN/AOut of StockTQFP128#CNoReel3
72V36100L15PFObsoleteN/AOut of StockTQFP128#CNoTray3
72V36100L15PF8ObsoleteN/AOut of StockTQFP128#CNoReel3
72V36100L15PFIObsoleteN/AOut of StockTQFP128#INoTray3
72V36100L15PFI8ObsoleteN/AOut of StockTQFP128#INoReel3
72V36100L6BBObsoleteN/AOut of StockPBGA144#CNoTray3
72V36100L6BB8ObsoleteN/AOut of StockPBGA144#CNoReel3
72V36100L6BBGObsoleteN/AOut of StockPBGA144#CYesTray3
72V36100L6PFObsoleteN/AOut of StockTQFP128#CNoTray3
72V36100L6PF8ObsoleteN/AOut of StockTQFP128#CNoReel3
72V36100L6PFGObsoleteN/AOut of StockTQFP128#CYesTray3
72V36100L6PFG8ObsoleteN/AOut of StockTQFP128#CYesReel3
72V36100L7-5BBObsoleteN/AOut of StockPBGA144#CNoTray3
72V36100L7-5BB8ObsoleteN/AOut of StockPBGA144#CNoReel3
72V36100L7-5BBIObsoleteN/AOut of StockPBGA144#INoTray3
72V36100L7-5PFObsoleteN/AOut of StockTQFP128#CNoTray3
72V36100L7-5PF8ObsoleteN/AOut of StockTQFP128#CNoReel3
72V36100L7-5PFGI8ObsoleteN/AOut of StockTQFP128#IYesReel3
72V36100L7-5PFIObsoleteN/AOut of StockTQFP128#INoTray3
72V36100L7-5PFI8ObsoleteN/AOut of StockTQFP128#INoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?