Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Functionally compatible with the 72V255/65/75/85 SuperSync FIFOs
  • Up to 166 MHz Operation of the Clocks
  • User selectable Asynchronous read and/or write ports (BGA Only)
  • User selectable input and output port bus-sizing
  • Pin to Pin compatible to the SuperSync II 72V2x3 devices
  • 5V tolerant inputs
  • Auto power down minimizes standby power consumption
  • Master Reset clears entire FIFO
  • Partial Reset clears data, but retains programmable settings
  • Easily expandable in depth and width
  • JTAG port, provided for Boundary Scan function (BGA Only)
  • Independent Read and Write Clocks
  • Available in 80-pin TQFP or 100-pin BGA packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V2103 256K x 9/128K x 18 SuperSync II FIFO memory has flexible x9/x18 Bus-Matching on both read and write ports. The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated. SuperSync II FIFOs are appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match buses of unequal sizes.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)18
Density (Kb)2048
Pkg. CodeBCG100, PNG80
InterfaceSynchronous
I/O Type3.3 V LVTTL
I/O Frequency (MHz)66 - 66, 166 - 166
Organization128K x 18, 256K x 9
Temp. Range (°C)0 to 70°C
ArchitectureUni-directional

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA11.0 x 11.0 x 1.41001
TQFP14.0 x 14.0 x 1.4800.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72V2103L15PFGActiveN/AOut of StockTQFP1ku | $69.2480#CYesTray3PHILIPPINESTAIWAN, USA
72V2103L15PFG8ActiveN/AOut of StockTQFP1ku | $69.2480#CYesReel3PHILIPPINESTAIWAN, USA
72V2103L6BCGActiveAvailableOut of StockCABGA1ku | $80.38100#CYesTray3PHILIPPINESTAIWAN, USA
72V2103L10PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2103L10PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V2103L10PFIObsoleteN/AOut of StockTQFP80#INoTray3
72V2103L10PFI8ObsoleteN/AOut of StockTQFP80#INoReel3
72V2103L15PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2103L15PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V2103L6BCObsoleteN/AOut of StockCABGA100#CNoTray3
72V2103L6PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2103L6PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
72V2103L6PFGObsoleteN/AOut of StockTQFP80#CYesTray3
72V2103L6PFG8ObsoleteN/AOut of StockTQFP80#CYesReel3
72V2103L7-5BCObsoleteN/AOut of StockCABGA100#CNoTray3
72V2103L7-5BCIObsoleteN/AOut of StockCABGA100#INoTray3
72V2103L7-5PFObsoleteN/AOut of StockTQFP80#CNoTray3
72V2103L7-5PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?