Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Functionally compatible with the 720x family
  • Low-power consumption
  • 15ns access time
  • Asynchronous and simultaneous read and write
  • Fully expandable by both word depth and/or bit width
  • Status flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • Available in a 32-pin PLCC package
  • Industrial temperature range (–40 °C to +85 °C) is available

Description

The 72V05 is an 8K x 9 dual-port First-In, First-Out (FIFO) that operates at Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for resetting the read pointer to its initial position when RT is pulsed LOW. It is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)9
Density (Kb)72
Pkg. CodePLG32
InterfaceAsynchronous
I/O Type3.3 V LVTTL
Organization8K x 9
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureUni-directional
Access Time (ns)15, 25

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PLCC13.97 x 11.43 x 2.79321.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72V05L15JGActiveAvailableIn StockPLCC1ku | $15.0332#CYesTube3TAIWANTAIWAN, USA
72V05L25JGIActiveAvailableIn StockPLCC1ku | $13.6532#IYesTube3TAIWANTAIWAN, USA
72V05L25JGI8ActiveN/AOut of StockPLCC1ku | $13.6532#IYesReel3TAIWANTAIWAN, USA
72V05L15JObsoleteN/AOut of StockPLCC32#CNoTube3
72V05L15J8ObsoleteN/AOut of StockPLCC32#CNoReel3
72V05L15JG8ObsoleteN/AOut of StockPLCC32#CYesReel3
72V05L25JObsoleteN/AOut of StockPLCC32#CNoTube3
72V05L25J8ObsoleteN/AOut of StockPLCC32#CNoReel3
72V05L25JIObsoleteN/AOut of StockPLCC32#INoTube3
72V05L25JI8ObsoleteN/AOut of StockPLCC32#INoReel3
72V05L35JObsoleteN/AOut of StockPLCC32#CNoTube3
72V05L35J8ObsoleteN/AOut of StockPLCC32#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?