Skip to main content
Renesas Electronics Corporation
4K x 9 AsyncFIFO, 3.3V

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG32
Lead Count (#):32
Pkg. Dimensions (mm):13.97 x 11.43 x 2.79
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.32.0071

Product Attributes

Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN, USA
Access Time (ns)15
ArchitectureUni-directional
Bus Width (bits)9
Core Voltage (V)3.3
Density (Kb)36
Family NameAsyncFIFO
I/O Type3.3 V LVTTL
InterfaceAsynchronous
Length (mm)13.97
MOQ256
Organization4K x 9
Package Area (mm²)159.7
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 11.43 x 2.79
Pkg. TypePLCC
Price (USD)$33.55289
Qty. per Carrier (#)32
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.79
Width (mm)11.43

Description

The 72V04 is a 4K x 9 dual-port First-In, First-Out (FIFO) that operates at Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. And, it has a Retransmit (RT) capability that allows for resetting the read pointer to its initial position when RT is pulsed LOW. The 72V04 is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.