Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • User selectable HSTL/LVTTL Input and/or Output
  • 2.5V LVTTL or 1.8V, 1.5V HSTL Port Selectable Input/Output voltage
  • 3.3V Input tolerant
  • Program programmable flags by either serial or parallel means
  • Big-Endian/Little-Endian user selectable byte representation
  • Auto power down minimizes standby power consumption
  • Master Reset clears entire FIFO
  • Partial Reset clears data, but retains programmable settings
  • Empty, Full and Half-Full flags signal FIFO status
  • Output enable puts data outputs into high impedance state
  • JTAG port, provided for Boundary Scan function
  • Available in 324-pin PBGA package
  • expandable in depth and width
  • Independent Read and Write Clocks (permit reading and writing simultaneously)
  • Industrial temperature range (–40C to +85C) is available

Description

The 72T72115 is a 128K x 72 TeraSync 2.5V FIFO memory with clocked read and write controls and a flexible Bus-Matching x72/x36/x18 data flow. TeraSync FIFOs are particularly appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes. There are two possible timing modes of operation with these devices: IDT Standard mode and First Word Fall Through (FWFT) mode.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72T72115L10BBObsoleteN/AOut of StockPBGA324#CNoTray3
72T72115L4-4BBObsoleteN/AOut of StockPBGA324#CNoTray3
72T72115L4-4BBGLast Time BuyN/AOut of StockPBGA1ku | $175.13324#CYesTray3PHILIPPINESTAIWAN, USA
72T72115L5BBObsoleteN/AIn StockPBGA324#CNoTray3
72T72115L5BBGILast Time BuyN/AOut of StockPBGA1ku | $175.13324#IYesTray3PHILIPPINESTAIWAN, USA
72T72115L5BBIObsoleteN/AOut of StockPBGA324#INoTray3
72T72115L6-7BBObsoleteN/AOut of StockPBGA324#CNoTray3