Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 128 x 128 channel non-blocking switch
  • Serial Telecom Bus Compatible (ST-BUS®)
  • 4 RX inputs—32 channels at 64Kbit/s per serial line
  • 4 TX output—32 channels at 64Kbit/s per serial line
  • Three-state serial outputs
  • Microprocessor interface (8-bit data bus)
  • 5V power supply
  • Available in a 44-pin Plastic Leaded Chip Carrier (PLCC), 40-pin Plastic Dip (P-DIP), and 44-pin Plastic Quad Flatpack (PQFP)
  • Operating temperature range: -40 °C to +85 °C

Description

The 728981 is an ST-BUS® compatible digital switch controlled by a microprocessor. The device can handle as many as 128, 64Kbit/s input and output channels. Those 128 channels are divided into four serial inputs and outputs, each of which consists of 32 channels (64Kbit/s per channel) to form a multiplexed 2.048Mb/s stream.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
728981DBGObsoleteN/AOut of StockPQFP44#Tray3Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?