Features
- Equivalent to two 7205 8K x 9 FIFOs
- Asynchronous and simultaneous read and write
- Status Flags: Empty, Half-Full, Full
- Auto-retransmit capability
- Available in 56 pin TSSOP
- Industrial temperature range (–40C to +85C) is available
Description
The 7285 is a dual-FIFO memory that loads and empties data on a first-in/first-out basis. It utilizes a 9-bit wide data array to allow for control and parity bits at the user's option. This is useful in data communications applications where a parity bit is needed for transmission/reception error checking. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 7285L12PA | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | No | Tube |
| 7285L12PA8 | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | No | Reel |
| 7285L12PAG | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | Yes | Tube |
| 7285L12PAG8 | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | Yes | Reel |
| 7285L15PA | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | No | Tube |
| 7285L15PA8 | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | No | Reel |
| 7285L15PAGI | Obsolete | N/A | Out of Stock | TSSOP | 56# | I | Yes | Tube |
| 7285L15PAGI8 | Obsolete | N/A | Out of Stock | TSSOP | 56# | I | Yes | Reel |
| 7285L15PAI | Obsolete | N/A | Out of Stock | TSSOP | 56# | I | No | Tube |
| 7285L15PAI8 | Obsolete | N/A | Out of Stock | TSSOP | 56# | I | No | Reel |
| 7285L20PA | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | No | Tube |
| 7285L20PA8 | Obsolete | N/A | Out of Stock | TSSOP | 56# | C | No | Reel |
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 129 KB 7WDXRDKU4E7E-5-41719 Sep 19, 2008
- Product Change NoticePDF 18 KB 7WDXRDKU4E7E-5-41809 Sep 02, 2005
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41815 Aug 04, 2005
- Product Change NoticePDF 16 KB 7WDXRDKU4E7E-5-41818 Jul 22, 2005
- Product Change NoticePDF 47 KB 7WDXRDKU4E7E-5-41814 Apr 29, 2005
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-41742 Apr 29, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 130 KB 7WDXRDKU4E7E-5-41716 Apr 14, 2003
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- Product Change NoticePDF 39 KB 7WDXRDKU4E7E-5-63188 Aug 29, 2018View More (24)
Product Notices (PCN, EOL, etc) (24)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Compilation issues
I am using RX1115 - (R5F51115AxFM) and CS+ compiler. It shows "Section address overflow out of range : "P" " Error. how to resolve it. thanks in advace.
Oct 19, 2016 -
Modifying advertisement data dynamically on IoT sensor dongle
Hi, I am developing using the IoT sensor kit and was wondering how I can include some sensor data in its advertising data and dynamically update it as sensor readings change. I am working off of the WRBL project. I noticed that there are some tutorials regarding doing this but ...
Feb 7, 2017 -
Switch the role between observer and peripheral dynamically
Hi, I have an scenario which need to switch the device role between observer and peripheral, because the device need to accept a connection and listen the broadcast packet both. Now I use a button to do the role switch. I have do the modification base on the ble_peripheral ...
Feb 6, 2017