Lead Count (#) | 64 |
Pkg. Code | PP64 |
Pitch (mm) | 0.5 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 64 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Architecture | Dual FIFO |
Bus Width (bits) | 9 |
Core Voltage (V) | 5 |
Density (Kb) | 4 |
Family Name | DualSync |
I/O Frequency (MHz) | 1 - 1 |
I/O Type | 5.0 V TTL |
Interface | Synchronous |
Length (mm) | 10 |
MOQ | 80 |
Moisture Sensitivity Level (MSL) | 3 |
Organization | 512 x 9 |
Package Area (mm²) | 100.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Pkg. Type | TQFP |
Qty. per Carrier (#) | 160 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 10 |