Lead Count (#) | 16 |
Pkg. Type | PDIP |
Pkg. Code | PD16 |
Pitch (mm) | 2.54 |
Pkg. Dimensions (mm) | 19.0 x 7.62 x 3.3 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | PDIP |
Lead Count (#) | 16 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Architecture | Uni-directional |
Bus Width (bits) | 4 |
Core Voltage (V) | 5 |
Density (Kb) | 0.256 |
Family Name | AsyncFIFO |
I/O Type | 5.0 V TTL |
Interface | Asynchronous |
Length (mm) | 19 |
MOQ | 100 |
Moisture Sensitivity Level (MSL) | 1 |
Organization | 64 x 4 |
Package Area (mm²) | 144.8 |
Pb Free Category | e0 |
Pitch (mm) | 2.54 |
Pkg. Dimensions (mm) | 19.0 x 7.62 x 3.3 |
Qty. per Carrier (#) | 25 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 3.3 |
Width (mm) | 7.62 |