Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Free-running CLKA and CLKB may be asynchronous or coincident
  • Two independent clocked FIFOs buffering data in opposite directions
  • Mailbox bypass register for each FIFO
  • Programmable Almost-Full and Almost-Empty flags
  • Supports clock frequencies up to 83MHz
  • Fast access times of 8ns
  • Available in 132-pin PQFP and 120-pin TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 723622 is a monolithic Bidirectional SyncFIFO (clocked) memory. Two independent 256 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
723622L12PFObsoleteN/AOut of StockTQFP120#CNoTray
723622L12PF8ObsoleteN/AOut of StockTQFP120#CNoReel
723622L12PQFObsoleteN/AOut of StockPQFP132#CNoTray
723622L15PFObsoleteN/AOut of StockTQFP120#CNoTray
723622L15PF8ObsoleteN/AOut of StockTQFP120#CNoReel
723622L15PFGObsoleteN/AOut of StockTQFP120#CYesTray
723622L15PFG8ObsoleteN/AOut of StockTQFP120#CYesReel
723622L15PQFObsoleteN/AOut of StockPQFP132#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?