Pkg. Type: | TQFP |
Pkg. Code: | PN64 |
Lead Count (#): | 64 |
Pkg. Dimensions (mm): | 14.0 x 14.0 x 1.4 |
Pitch (mm): | 0.8 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 64 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Architecture | Uni-directional |
Bus Width (bits) | 18 |
Core Voltage (V) | 5 |
Density (Kb) | 64 |
Family Name | SyncFIFO |
I/O Frequency (MHz) | 1 - 1 |
I/O Type | 5.0 V TTL |
Interface | Synchronous |
Length (mm) | 14.0 |
MOQ | 750 |
Organization | 4K x 18 |
Package Area (mm²) | 196.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pkg. Type | TQFP |
Published | No |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 750 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 1.4 |
Width (mm) | 14.0 |