Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance system speed - 150MHz (3.8ns Clock-to-Data access)
  • ZBT feature - No dead cycles between write and read cycles
  • Internally synchronized output buffer enable eliminates the need to control OE
  • Single R/W (Read/Write) control pin
  • Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
  • 4-word burst capability (interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • 3.3V power supply (±5%)
  • 3.3V I/O Supply (VDDQ)
  • Power down controlled by ZZ input
  • Available in 100-pin TQFP, 119-pin BGA, and 165 fpBGA packages

Description

The 71V65803 3.3V CMOS SRAM, organized as 512K X 18, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V65803 contains data I/O, address, and control signal registers. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.

Parameters

AttributesValue
Density (Kb)9216
Bus Width (bits)18
Core Voltage (V)3.3
Pkg. CodeBQ165, BQG165, PKG100
Organization512K x 18
I/O Voltage (V)2.5 - 2.5
I/O Frequency (MHz)133 - 133, 150 - 150
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureZBT
Output TypePipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 13.0 x 1.21651
TQFP20.0 x 14.0 x 1.41000.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V65803S133BQIActiveAvailableIn StockCABGA1ku | $19.32165#INoTray3PHILIPPINESTAIWAN, USA
71V65803S133PFGActiveN/AIn StockTQFP1ku | $13.17100#CYesTray3TAIWANTAIWAN, USA
71V65803S133PFGIActiveAvailableIn StockTQFP1ku | $18.25100#IYesTray3TAIWANTAIWAN, USA
71V65803S150BQG8ActiveN/AOut of StockCABGA1ku | $17.68165#CYesReel3PHILIPPINESTAIWAN, USA
71V65803S100BGObsoleteN/AIn StockPBGA119#CNoTray3
71V65803S100BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V65803S100BGGObsoleteN/AIn StockPBGA119#CYesTray3
71V65803S100BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V65803S100BGGIObsoleteN/AOut of StockPBGA119#IYesTray3
71V65803S100BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V65803S100BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V65803S100BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V65803S100BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V65803S100BQGObsoleteN/AOut of StockCABGA165#CYesTray3
71V65803S100BQG8ObsoleteN/AOut of StockCABGA165#CYesReel3
71V65803S100BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V65803S100PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V65803S100PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V65803S100PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V65803S100PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V65803S133BGObsoleteN/AIn StockPBGA119#CNoTray3
71V65803S133BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V65803S133BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V65803S133BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V65803S133BGGIObsoleteN/AOut of StockPBGA119#IYesTray3
71V65803S133BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V65803S133BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V65803S133BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V65803S133BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V65803S133BQGObsoleteN/AOut of StockCABGA165#CYesTray3
71V65803S133BQG8ObsoleteN/AOut of StockCABGA165#CYesReel3
71V65803S133BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V65803S133PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V65803S133PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V65803S150BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V65803S150BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V65803S150BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V65803S150BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V65803S150BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V65803S150BQGObsoleteN/AOut of StockCABGA165#CYesTray3
71V65803S150BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V65803S150BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V65803S150PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V65803S150PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V65803S150PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V65803S150PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?