| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PKG100 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20.0 x 14.0 x 1.4 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.b.2.a |
| HTS (US) | 8542.32.0041 |
| Lead Count (#) | 100 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Architecture | ZBT |
| Bus Width (bits) | 36 |
| Core Voltage (V) | 3.3 |
| Density (Kb) | 4608 |
| I/O Frequency (MHz) | 100 - 100 |
| I/O Voltage (V) | 2.5 - 2.5 |
| Length (mm) | 20 |
| MOQ | 144 |
| Organization | 128K x 36 |
| Output Type | Pipelined |
| Package Area (mm²) | 280 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
| Pkg. Type | TQFP |
| Qty. per Carrier (#) | 72 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 14 |
The 71V546 3.3V CMOS SRAM, organized as 128K x 36 bits, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V546 contains data I/O, address, and control signal registers. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.