Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High system speed 150MHz (3.8ns clock access time)
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte write enable (BWE), and byte writes (BWx)
  • 3.3V core power supply
  • Power down controlled by ZZ input
  • 3.3V I/O
  • Available in 100 -pin TQFP package

Description

The 71V3578 3.3V CMOS SRAM is organized as 256K x 18. The 71V3578 SRAM contains write, data, address and control registers. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.

Parameters

AttributesValue
Density (Kb)4608
Bus Width (bits)18
Core Voltage (V)3.3
Pkg. CodePKG100
Organization256K x 18
I/O Voltage (V)3.3 - 3.3
I/O Frequency (MHz)150 - 150
Temp. Range (°C)-40 to 85°C
ArchitectureSynch Burst
Output TypePipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP20.0 x 14.0 x 1.41000.65

Applied Filters: