Features
- Supports high-performance system speed - 200MHz (x18) (3.2ns Clock-to-Data access)
- ZBT feature - No dead cycles between write and read cycles
- Internally synchronized output buffer enable eliminates the need to control OE
- Single R/W (Read/Write) control pin
- Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
- 4-word burst capability (interleaved or linear)
- Individual byte write (BW1 - BW4) control (May tie active)
- Three chip enables for simple depth expansion
- 3.3V power supply (±5%), 3.3V I/O Supply (VDDQ)
- Optional- Boundary Scan JTAG interface (IEEE 1149.1 compliant)
- Available in 100-pin TQFP and 165 fpBGA packages
Description
The 71V3558 3.3V CMOS synchronous SRAM, organized as 256K x 18, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V3558 contains data I/O, address, and control signal registers.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|
| 71V3558S100PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3558S100PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3558S100PFGI | Obsolete | N/A | In Stock | TQFP | 100# | I | Yes | Tray | 3 |
| 71V3558S100PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Reel | 3 |
| 71V3558S133PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3558S133PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3558S133PFGI | Obsolete | N/A | In Stock | TQFP | 100# | I | Yes | Tray | 3 |
| 71V3558S133PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Reel | 3 |
| 71V3558S166PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3558S166PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3558S166PFGI | Obsolete | N/A | In Stock | TQFP | 100# | I | Yes | Tray | 3 |
| 71V3558S166PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Reel | 3 |
| 71V3558S200PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3558S200PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3558SA100BQG | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Tray | 3 |
| 71V3558SA100BQG8 | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Reel | 3 |
| 71V3558SA100BQGI | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Tray | 3 |
| 71V3558SA133BQG | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Tray | 3 |
| 71V3558SA133BQG8 | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Reel | 3 |
| 71V3558SA133BQGI | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Tray | 3 |
| 71V3558SA133BQGI8 | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Reel | 3 |
| 71V3558SA166BQG | Obsolete | N/A | In Stock | CABGA | 165# | C | Yes | Tray | 3 |
| 71V3558SA166BQG8 | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Reel | 3 |
| 71V3558SA166BQGI | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Tray | 3 |
| 71V3558SA166BQGI8 | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Reel | 3 |
| 71V3558SA200BQG | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Tray | 3 |
| 71V3558SA200BQG8 | Obsolete | N/A | Out of Stock | CABGA | 165# | C | Yes | Reel | 3 |
| 71V3558SA200BQGI | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Tray | 3 |
| 71V3558SA200BQGI8 | Obsolete | N/A | Out of Stock | CABGA | 165# | I | Yes | Reel | 3 |