Features
- High performance system speed 100 MHz (7.5 ns Clock-to-Data Access)
- ZBTTM Feature - No dead cycles between write and read cycles
- Internally synchronized output buffer enable eliminates the need to control OE
- Single R/W (READ/WRITE) control pin
- 4-word burst capability (Interleaved or linear)
- Individual byte write (BW1 - BW4) control (May tie active)
- Three chip enables for simple depth expansion
- 3.3V power supply (±5%), 3.3V (±5%) I/O Supply (VDDQ)
- Optional Boundary Scan JTAG Interface (IEEE 1149.1 complaint)
- Available in 100-pin TQFP and 119-pin BGA packages
Description
The 71V3557 3.3V CMOS Synchronous SRAM is organized as 128K x 36. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus it has been given the name ZBTTM, or Zero Bus Turnaround. The 71V3557 contains address, data-in and control signal registers. The outputs are flow-through (no output data register).
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|
| 71V3557S75BG | Obsolete | N/A | In Stock | PBGA | 119# | C | No | Tray | 3 |
| 71V3557S75BG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Reel | 3 |
| 71V3557S75BGG | Obsolete | N/A | In Stock | PBGA | 119# | C | Yes | Tray | 3 |
| 71V3557S75BGG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | Yes | Reel | 3 |
| 71V3557S75BGI | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Tray | 3 |
| 71V3557S75BGI8 | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Reel | 3 |
| 71V3557S75PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3557S75PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3557S75PFGI | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Tray | 3 |
| 71V3557S75PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Reel | 3 |
| 71V3557S80BG | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Tray | 3 |
| 71V3557S80BG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Reel | 3 |
| 71V3557S80BGI | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Tray | 3 |
| 71V3557S80BGI8 | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Reel | 3 |
| 71V3557S80PFG | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3557S80PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3557S80PFGI | Obsolete | N/A | In Stock | TQFP | 100# | I | Yes | Tray | 3 |
| 71V3557S80PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Reel | 3 |
| 71V3557S85BG | Obsolete | N/A | In Stock | PBGA | 119# | C | No | Tray | 3 |
| 71V3557S85BG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Reel | 3 |
| 71V3557S85BGI | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Tray | 3 |
| 71V3557S85BGI8 | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Reel | 3 |
| 71V3557S85PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray | 3 |
| 71V3557S85PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel | 3 |
| 71V3557S85PFGI | Obsolete | N/A | In Stock | TQFP | 100# | I | Yes | Tray | 3 |
| 71V3557S85PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | Yes | Reel | 3 |
Loading
Filters
Applied Filters
Log in required to subscribe
- End Of Life NoticePDF 1.1 MB Jun 03, 2025
- Product Change NoticePDF 4.55 MB Feb 22, 2022
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 135 KB 7WDXRDKU4E7E-5-41713 Jul 26, 2007
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41776 Dec 09, 2004
- Product Change NoticePDF 211 KB 7WDXRDKU4E7E-5-41711 Oct 16, 2003
- Product Change NoticePDF 197 KB 7WDXRDKU4E7E-5-41701 Jun 04, 2003
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41738 Mar 20, 2003
- Product Change NoticePDF 65 KB 7WDXRDKU4E7E-5-41737 Mar 20, 2003
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 80 KB 7WDXRDKU4E7E-5-39109 Jul 02, 1998
Application Notes & White Papers (1)
- End Of Life NoticePDF 1.1 MB Jun 03, 2025
- Product Change NoticePDF 4.55 MB Feb 22, 2022
- Product Change NoticePDF 567 KB 7WDXRDKU4E7E-5-60948 Aug 26, 2016
- End Of Life NoticePDF 542 KB 7WDXRDKU4E7E-5-58957 May 05, 2015View More (29)
Product Notices (PCN, EOL, etc) (29)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.