Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True dual-ported memory cells allow simultaneous access of the same memory location
  • On-chip port arbitration logic
  • Interrupt flags for port-to-port communication
  • Fully asynchronous operation from either port
  • Battery backup operation, 2V data retention (L only)
  • TTL-compatible, single 3.3V ±0.3V power supply
  • Available in a 64-pin STQFP package
  • Industrial temperature range (–40 °C to +85 °C) is available

Description

The 71V30 high-speed 1K x 8 dual-port static RAM is designed to be used as a stand-alone 8-bit dual-port SRAM. It has two independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power-down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)8
Density (Kb)8
Pkg. CodePPG64
InterfaceAsync
I/O Type3.3 V LVTTL
Access Time (ns)25, 35, 55
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization1K x 8
FunctionBusy, Interrupt, Master

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP10.0 x 10.0 x 1.4640.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V30L25TFGActiveAvailableIn StockTQFP1ku | $15.2364#CYesTray3TAIWANTAIWAN, USA
71V30L25TFG8ActiveN/AOut of StockTQFP1ku | $15.2364#CYesReel3TAIWANTAIWAN, USA
71V30L35TFGIActiveAvailableIn StockTQFP1ku | $15.3964#IYesTray3TAIWANTAIWAN, USA
71V30L35TFGI8ActiveN/AOut of StockTQFP1ku | $15.3964#IYesReel3TAIWANTAIWAN, USA
71V30S55TFGActiveAvailableIn StockTQFP1ku | $9.8664#CYesTray3TAIWANTAIWAN, USA
71V30L25TFObsoleteN/AOut of StockTQFP64#CNoTray3
71V30L25TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71V30L35TFObsoleteN/AOut of StockTQFP64#CNoTray3
71V30L35TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71V30L35TFIObsoleteN/AOut of StockTQFP64#INoTray3
71V30L35TFI8ObsoleteN/AOut of StockTQFP64#INoReel3
71V30L55TFObsoleteN/AIn StockTQFP64#CNoTray3
71V30L55TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71V30S25TFObsoleteN/AOut of StockTQFP64#CNoTray3
71V30S25TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71V30S35TFObsoleteN/AOut of StockTQFP64#CNoTray3
71V30S35TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71V30S55TFObsoleteN/AOut of StockTQFP64#CNoTray3
71V30S55TF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71V30S55TFG8ObsoleteN/AOut of StockTQFP64#CYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?