Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance system speed 166MHz (3.5ns Clock-to-Data access)
  • ZBT feature - No dead cycles between write and read cycles
  • Internally synchronized output buffer enable eliminates the need to control OE
  • Single R/W (Read/Write) control pin
  • Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
  • 4-word burst capability (interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • 3.3V power supply (±5%), 2.5V I/O supply (VDDQ)
  • Optional - Boundary Scan JTAG interface (IEEE 1149.1 complaint)
  • Available in 100-pin TQFP and 119-pin BGA packages

Description

The 71V2556 3.3V CMOS synchronous SRAM, organized as 128K x 36, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V2556 contains data I/O, address, and control signal registers. It can provide four cycles of data for a single address presented to the SRAM.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
71V2556S100PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V2556S100PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V2556S100PFGIObsoleteN/AOut of StockTQFP100#IYesTray3
71V2556S100PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V2556S133PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V2556S133PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V2556S133PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V2556S133PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V2556S150PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V2556S150PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V2556S150PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V2556S150PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V2556S166PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V2556S166PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V2556S166PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V2556S166PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V2556SA100BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V2556SA100BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V2556SA100BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V2556SA100BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V2556SA100BGGIObsoleteN/AOut of StockPBGA119#IYesTray3
71V2556SA100BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V2556SA100BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V2556SA100BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V2556SA133BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V2556SA133BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V2556SA133BGIObsoleteN/AIn StockPBGA119#INoTray3
71V2556SA133BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V2556SA166BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V2556SA166BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?