Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP
Pkg. Code:PH44
Lead Count (#):44
Pkg. Dimensions (mm):18.41 x 10.16 x 1.0
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSOP
Lead Count (#)44
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)18.41
MOQ1500
Moisture Sensitivity Level (MSL)3
Package Area (mm²)187
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)18.41 x 10.16 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)1500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)10.16

Description

This product is obsolete.