Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16K(4KX4) CMOS STATIC RAM

Package Information

Pkg. Type:LCC
Pkg. Code:LC28
Lead Count (#):28
Pkg. Dimensions (mm):11.4 x 11.43 x 1.78
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLCC
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)11.4
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)130.3
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)11.4 x 11.43 x 1.78
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.78
Width (mm)11.43

Description

This product is obsolete.