Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Spread Spectrum Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Advanced FeaturesSpread Spectrum
C-C Jitter Max P-P (ps)250
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)16.6 - 67
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4.9
MOQ485
Output Banks (#)1
Output Freq Range (MHz)16.6 - 67
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)19.1
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Price (USD)$1.37101
Product CategorySpread-Spectrum Clocks
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9

Description

The ICS7152-11 is a clock generator for EMI (Electro Magnetic Interference) reduction (see datasheet for frequency ranges and multiplier ratios).  Spectral peaks can be attenuated by slightly modulating the oscillation frequency. Both down and center spread profiles are selectable. Center spread maintains an average frequency equal to an unspread clock. Down spread meets maximum frequency specs over the entire modulation cycle.