Features
- True Dual-Ported memory cells which allow simultaneous access of the same memory location
- BUSY input flag
- Battery backup operation–2V data retention (LA only)
- TTL-compatible, single 5V ±10% power supply
- Available in 48-pin DIP, LCC and Ceramic Flatpack, and 52-pin PLCC packages
- Industrial temperature range (–40C to +85C) is available
Description
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7142LA100C | Obsolete | N/A | Out of Stock | SB | 48# | C | No | Tube | 1 | |||
| 7142LA100CB | Obsolete | N/A | Out of Stock | SB | 48# | M | No | Tube | 1 | |||
| 7142LA100J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142LA100J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142LA100L48B | Obsolete | N/A | Out of Stock | LCC | 48# | M | No | Tube | 1 | |||
| 7142LA100P | Obsolete | N/A | Out of Stock | PDIP | 48# | C | No | Tube | 1 | |||
| 7142LA100PDG | Obsolete | N/A | Out of Stock | PDIP | 48# | C | Yes | Tube | 1 | |||
| 7142LA20J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142LA20J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142LA20JG | Obsolete | N/A | Out of Stock | PLCC | 1ku | $16.45 | 52# | C | Yes | Tube | 3 | PHILIPPINES | TAIWAN, UNITED STATES |
| 7142LA20JG8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | Yes | Reel | 3 | |||
| 7142LA25J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142LA25J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142LA25JI | Obsolete | N/A | Out of Stock | PLCC | 52# | I | No | Tube | 3 | |||
| 7142LA25JI8 | Obsolete | N/A | Out of Stock | PLCC | 52# | I | No | Reel | 3 | |||
| 7142LA35C | Obsolete | N/A | Out of Stock | SB | 48# | C | No | Tube | 1 | |||
| 7142LA35CB | Obsolete | N/A | Out of Stock | SB | 48# | M | No | Tube | 1 | |||
| 7142LA35J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142LA35J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142LA35L48B | Obsolete | N/A | In Stock | LCC | 48# | M | No | Tube | 1 | |||
| 7142LA35P | Obsolete | N/A | Out of Stock | PDIP | 48# | C | No | Tube | 1 | |||
| 7142LA35PDG | Obsolete | N/A | Out of Stock | PDIP | 48# | C | Yes | Tube | 1 | |||
| 7142LA55C | Obsolete | N/A | Out of Stock | SB | 48# | C | No | Tube | 1 | |||
| 7142LA55CB | Obsolete | N/A | Out of Stock | SB | 48# | M | No | Tube | 1 | |||
| 7142LA55J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142LA55J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142LA55L48B | Obsolete | N/A | Out of Stock | LCC | 48# | M | No | Tube | 1 | |||
| 7142LA55P | Obsolete | N/A | Out of Stock | PDIP | 48# | C | No | Tube | 1 | |||
| 7142SA100C | Obsolete | N/A | Out of Stock | SB | 48# | C | No | Tube | 1 | |||
| 7142SA100CB | Obsolete | N/A | Out of Stock | SB | 48# | M | No | Tube | 1 | |||
| 7142SA100J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142SA100J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142SA100L48B | Obsolete | N/A | Out of Stock | LCC | 48# | M | No | Tube | 1 | |||
| 7142SA100P | Obsolete | N/A | Out of Stock | PDIP | 48# | C | No | Tube | 1 | |||
| 7142SA20J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142SA20J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142SA25J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142SA25J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142SA35C | Obsolete | N/A | Out of Stock | SB | 48# | C | No | Tube | 1 | |||
| 7142SA35CB | Obsolete | N/A | Out of Stock | SB | 48# | M | No | Tube | 1 | |||
| 7142SA35J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142SA35J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142SA35L48B | Obsolete | N/A | Out of Stock | LCC | 48# | M | No | Tube | 1 | |||
| 7142SA35P | Obsolete | N/A | Out of Stock | PDIP | 48# | C | No | Tube | 1 | |||
| 7142SA55C | Obsolete | N/A | Out of Stock | SB | 48# | C | No | Tube | 1 | |||
| 7142SA55CB | Obsolete | N/A | Out of Stock | SB | 48# | M | No | Tube | 1 | |||
| 7142SA55J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube | 3 | |||
| 7142SA55J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel | 3 | |||
| 7142SA55L48B | Obsolete | N/A | Out of Stock | LCC | 48# | M | No | Tube | 1 | |||
| 7142SA55P | Obsolete | N/A | Out of Stock | PDIP | 48# | C | No | Tube | 1 |
Filters
Applied Filters
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- End Of Life NoticePDF 160 KB Jul 06, 2021
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 223 KB 7WDXRDKU4E7E-5-41816 Oct 07, 2006
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 42 KB 7WDXRDKU4E7E-5-41808 Jan 25, 2005
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
Application Notes & White Papers (4)
- End Of Life NoticePDF 1.22 MB Sep 07, 2022
- End Of Life NoticePDF 1.15 MB Aug 15, 2022
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022View More (25)
Product Notices (PCN, EOL, etc) (25)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
RZV2M ISP integration issue
We have created a board based on the RZ/V2M processor. The only change we made compared to the RZV2M EVK is that we swapped the DDR data pins. We also made the necessary changes to the bootloader sources to accommodate these modifications. I am able to boot Linux ...
Oct 5, 2024 -
check battery voltage or remaining power
Hi, I knew that DA14680 use fuel gauge to check the battery remaining power. Will this fuel gauge unit consumes a lot of power, if I turn it on for a very long time? How should I use this fuel gauge in battery power checking in this DA14680? e.g ...
Oct 8, 2016 -
SDK access
I've accepted the SDK license terms and received an email recently from Dialog stating that I had been granted access. However, when I go to the Software and tools page, it still thinks I have not been granted access. The license agreement is still displayed, albeit with no checkbox ...
Oct 5, 2016