Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Two INT flags for port-to-port communications
  • BUSY input
  • Fully asynchronous operation from either port
  • Battery backup operation – 2V data retention (LA only)
  • TTL-compatible, single 5V ±10% power supply
  • Available in 52-Pin PLCC, 64-Pin TQFP and STQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 71421 is a high-speed 2K x 8 Dual-Port Static RAM with internal interrupt logic for interprocessor communications. It is designed to be used as a "SLAVE" Dual-Port RAM together with the 71321 "MASTER" Dual-Port in 16-bit-or-more word width systems which would result in full-speed, error free operation without the need for additional discrete logic. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)8
Density (Kb)16
Pkg. CodePNG64
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)20, 25
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization2K x 8
FunctionBusy, Interrupt, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.4640.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71421LA20PFGActiveAvailableIn StockTQFP1ku | $19.7564#CYesTray3TAIWANTAIWAN, USA
71421LA25PFGIActiveAvailableIn StockTQFP1ku | $19.7564#IYesTray3TAIWANTAIWAN, USA
71421LA25PFGI8ActiveN/AOut of StockTQFP1ku | $19.7564#IYesReel3TAIWANTAIWAN, USA
71421LA20JObsoleteN/AOut of StockPLCC52#CNoTube3
71421LA20J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421LA20JGObsoleteN/AOut of StockPLCC52#CYesTube3
71421LA20JG8ObsoleteN/AOut of StockPLCC52#CYesReel3
71421LA20PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421LA20PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421LA20PFG8ObsoleteN/AOut of StockTQFP64#CYesReel3
71421LA25JObsoleteN/AOut of StockPLCC52#CNoTube3
71421LA25J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421LA25JIObsoleteN/AOut of StockPLCC52#INoTube3
71421LA25JI8ObsoleteN/AOut of StockPLCC52#INoReel3
71421LA25PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421LA25PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421LA25PFIObsoleteN/AOut of StockTQFP64#INoTray3
71421LA25PFI8ObsoleteN/AOut of StockTQFP64#INoReel3
71421LA35JObsoleteN/AOut of StockPLCC52#CNoTube3
71421LA35J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421LA35PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421LA35PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421LA55JObsoleteN/AOut of StockPLCC52#CNoTube3
71421LA55J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421LA55PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421LA55PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421SA20JObsoleteN/AOut of StockPLCC52#CNoTube3
71421SA20J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421SA20PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421SA20PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421SA25JObsoleteN/AOut of StockPLCC52#CNoTube3
71421SA25J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421SA25PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421SA25PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421SA35JObsoleteN/AOut of StockPLCC52#CNoTube3
71421SA35J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421SA35PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421SA35PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71421SA55JObsoleteN/AOut of StockPLCC52#CNoTube3
71421SA55J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71421SA55JIObsoleteN/AOut of StockPLCC52#INoTube3
71421SA55JI8ObsoleteN/AOut of StockPLCC52#INoReel3
71421SA55PFObsoleteN/AOut of StockTQFP64#CNoTray3
71421SA55PF8ObsoleteN/AOut of StockTQFP64#CNoReel3

Support Communities

  1. Asynchronous BLE operation

    Hi Dialog, I have this scenario in which I want to turn on the device asynchoronously with the ble radio. The radio should remain off, however I should be able to send kernel messages and my tasks should be functioning along to work with other peripherals. Is this possible? How ...

    Oct 9, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?