Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Versatile control for write: separate write control for lower and upper byte of each port
  • easily expands data bus width to 32 bits or more using SLAVE
  • On-chip port arbitration logic
  • BUSY output flag
  • Fully asynchronous operation from either port
  • Battery backup operation–2V data retention
  • TTL-compatible
  • single 5V (±10%) power supply
  • Available in 68-pin ceramic PGA, Flatpack, PLCC and 100-pin TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 7133 high-speed 2K x 16 Dual-Port Static RAMs is designed to be used as a stand-alone 16-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with the 7143 "SLAVE" Dual-Port in 32-bit-or-more word width systems. Low-power (LA) versions offer battery backup data retention capability, with each port typically consuming 200μW for a 2V battery. Military grade product in compliance with MIL-PRF-38535 QML is available.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)16
Density (Kb)32
Pkg. CodeGU68, PLG68, PNG100
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)20, 25, 35, 90
Temp. Range (°C)-40 to 85°C, -55 to 125°C, 0 to 70°C
ArchitectureDual-Port
Organization2K x 16
FunctionBusy, Master

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PGA29.46 x 29.46 x 3.68682.54
PLCC24.0 x 24.0 x 3.63681.27
TQFP14.0 x 14.0 x 1.41000.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
7133LA20JGActiveAvailableOut of StockPLCC68#CYesTube3
7133LA20JG8ActiveN/AOut of StockPLCC68#CYesReel3
7133LA20PFGActiveAvailableIn StockTQFP1ku | $25.81100#CYesTray3TAIWANTAIWAN, USA
7133LA20PFG8ActiveN/AOut of StockTQFP1ku | $25.81100#CYesReel3TAIWANTAIWAN, USA
7133LA25JGIActiveAvailableIn StockPLCC68#IYesTube3
7133LA25JGI8ActiveN/AOut of StockPLCC68#IYesReel3
7133LA25PFGIActiveAvailableIn StockTQFP1ku | $26.63100#IYesTray3TAIWANTAIWAN, USA
7133LA25PFGI8ActiveN/AIn StockTQFP1ku | $26.63100#IYesReel3TAIWANTAIWAN, USA
7133SA35PFGActiveAvailableIn StockTQFP1ku | $21.18100#CYesTray3TAIWANTAIWAN, USA
7133SA90GBActiveN/AOut of StockPGA1ku | $174.768#MNoTray1THAILANDTAIWAN, USA
7133LA20GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA20JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA20J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133LA20PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133LA20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133LA25GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA25JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA25J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133LA25JIObsoleteN/AOut of StockPLCC68#INoTube3
7133LA25JI8ObsoleteN/AOut of StockPLCC68#INoReel3
7133LA25PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133LA25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133LA25PFIObsoleteN/AOut of StockTQFP100#INoTray3
7133LA25PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
7133LA35FBObsoleteN/AOut of StockFPACK68#MNoTube1
7133LA35GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA35GBObsoleteN/AOut of StockPGA68#MNoTray1
7133LA35JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA35J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133LA35PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133LA35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133LA45GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA45JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA45J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133LA55FBObsoleteN/AOut of StockFPACK68#MNoTube1
7133LA55GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA55GBObsoleteN/AOut of StockPGA68#MNoTray1
7133LA55JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA55J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133LA55PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133LA55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133LA70GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA70GBObsoleteN/AOut of StockPGA68#MNoTray1
7133LA70JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA70J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133LA90GObsoleteN/AOut of StockPGA68#CNoTray1
7133LA90GBObsoleteN/AOut of StockPGA68#MNoTray1
7133LA90JObsoleteN/AOut of StockPLCC68#CNoTube3
7133LA90J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA20GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA20JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA20J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA20PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133SA20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133SA25GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA25JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA25J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA25PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133SA25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133SA35FBObsoleteN/AOut of StockFPACK68#MNoTube1
7133SA35GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA35GBObsoleteN/AOut of StockPGA68#MNoTray1
7133SA35JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA35J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA35PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133SA35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133SA35PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
7133SA45GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA45JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA45J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA55FBObsoleteN/AOut of StockFPACK68#MNoTube1
7133SA55GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA55GBObsoleteN/AOut of StockPGA68#MNoTray1
7133SA55JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA55J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA55JIObsoleteN/AOut of StockPLCC68#INoTube3
7133SA55JI8ObsoleteN/AOut of StockPLCC68#INoReel3
7133SA55PFObsoleteN/AOut of StockTQFP100#CNoTray3
7133SA55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7133SA70GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA70GBObsoleteN/AOut of StockPGA68#MNoTray1
7133SA70JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA70J8ObsoleteN/AOut of StockPLCC68#CNoReel3
7133SA90GObsoleteN/AOut of StockPGA68#CNoTray1
7133SA90JObsoleteN/AOut of StockPLCC68#CNoTube3
7133SA90J8ObsoleteN/AOut of StockPLCC68#CNoReel3