Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Commercial (0C to +70C), Industrial (–40C to +85C)
  • Equal access and cycle times — Commercial and Industrial: 12/15/20ns
  • Two Chip Selects plus one Output Enable pin
  • Bidirectional inputs and outputs directly TTL-compatible
  • Low power consumption via chip deselect
  • Available in 300 and 400 mil Plastic SOJ packages

Description

The 71024 5V CMOS SRAM is organized as 128K x 8. All bidirectional inputs and outputs of the 71024 are TTL-compatible, and operation is from a single 5V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.

Parameters

AttributesValue
Density (Kb)1024
Bus Width (bits)8
Core Voltage (V)5
Organization128K x 8
I/O Voltage (V)5 - 5
Access Time (ns)15, 20
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureAsynchronous

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOJ21.95 x 7.6 x 2.67321.27

Applied Filters: