Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Bank access controlled via bank address pins
  • Selectable Pipelined or Flow-Through output mode
  • Counter enable and repeat features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • LVTTL- compatible, 3.3V (±150mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 208-pin PQFP, 208-pin fpBGA, and 256-pin BGA packages
  • Includes JTAG functionality
  • Industrial temperature range (-40C to +85C) is available

Description

The 70V7519 is a high-speed 256K x 36 (9Mbit) synchronous Bank-Switchable Dual-Ported SRAM is organized into 64 independent 4Kx36 banks and has two independent ports with separate control, address, and I/O pins for each port, allowing each port to access any 4Kx36 memory block not already accessed by the other port. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)36
Density (Kb)9216
Pkg. CodeBCG256
InterfaceSync
I/O Type3.3 V LVTTL, 2.5 V LVTTL
I/O Frequency (MHz)200 - 200
Temp. Range (°C)0 to 70°C
ArchitectureBankSwitchable
Organization256K x 36
FunctionJTAG
Output TypeFlowthrough, Pipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA17.0 x 17.0 x 1.42561
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70V7519S200BCGActiveN/AOut of StockCABGA1ku | $117.61256#CYesTray3PHILIPPINESTAIWAN
70V7519S133BCObsoleteN/AIn StockCABGA256#CNoTray4
70V7519S133BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V7519S133BCIObsoleteN/AOut of StockCABGA256#INoTray4
70V7519S133BCI8ObsoleteN/AOut of StockCABGA256#INoReel4
70V7519S133BFObsoleteN/AOut of StockCABGA208#CNoTray4
70V7519S133BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70V7519S133BFIObsoleteN/AOut of StockCABGA208#INoTray4
70V7519S133BFI8ObsoleteN/AOut of StockCABGA208#INoReel4
70V7519S133DRObsoleteN/AOut of StockPQFP208#CNoTray3
70V7519S133DRIObsoleteN/AOut of StockPQFP208#INoTray3
70V7519S166BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V7519S166BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V7519S166BCIObsoleteN/AOut of StockCABGA256#INoTray4
70V7519S166BCI8ObsoleteN/AOut of StockCABGA256#INoReel4
70V7519S166BFObsoleteN/AOut of StockCABGA208#CNoTray4
70V7519S166BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70V7519S166DRObsoleteN/AOut of StockPQFP208#CNoTray3
70V7519S166DRIObsoleteN/AOut of StockPQFP208#INoTray3
70V7519S200BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V7519S200BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V7519S200BCG8ObsoleteN/AOut of StockCABGA256#CYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?