Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
70V28 - 64K x 16 3.3V Dual-Port RAM
  • Notes:This part is not a pin for pin replacement, consult the data sheet for details

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V7288L15PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288L15PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L15PFIObsoleteN/AOut of StockTQFP100#INoTray
70V7288L15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V7288L15PFI9ObsoleteN/AOut of StockTQFP100#INoTray
70V7288L20PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288L20PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L20PFIObsoleteN/AOut of StockTQFP100#INoTray
70V7288L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V7288L20PFI9ObsoleteN/AOut of StockTQFP100#INoTray
70V7288L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288L25PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L25PFIObsoleteN/AOut of StockTQFP100#INoTray
70V7288L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V7288L25PFI9ObsoleteN/AOut of StockTQFP100#INoTray
70V7288L35PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288L35PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S15PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288S15PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S15PFIObsoleteN/AOut of StockTQFP100#INoTray
70V7288S15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V7288S15PFI9ObsoleteN/AOut of StockTQFP100#INoTray
70V7288S20PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288S20PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288S25PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S30PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S30PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288S30PF9ObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S30PFIObsoleteN/AOut of StockTQFP100#INoTray
70V7288S30PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V7288S35PFObsoleteN/AOut of StockTQFP100#CNoTray
70V7288S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V7288S35PF9ObsoleteN/AOut of StockTQFP100#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?