Lead Count (#) | 208 |
Pkg. Code | BF208 |
Pitch (mm) | 0.8 |
Pkg. Type | CABGA |
Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.4 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 208 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Price (USD) | 182.7519 |
Access Time (ns) | 12 |
Architecture | Dual-Port |
Bus Width (bits) | 36 |
Core Voltage (V) | 3.3 |
Density (Kb) | 2304 |
Function | Busy, Interrupt, JTAG, Master, Semaphore, Slave |
I/O Type | 3.3 V LVTTL |
Interface | Async |
Length (mm) | 15 |
MOQ | 21 |
Moisture Sensitivity Level (MSL) | 3 |
Organization | 64K x 36 |
Package Area (mm²) | 225.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.4 |
Pkg. Type | CABGA |
Qty. per Carrier (#) | 126 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.4 |
Width (mm) | 15 |