Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Selectable Pipelined or Flow-Through output mode
  • Counter enable and repeat features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • Dual Cycle Deselect (DCD) for Pipelined Output Mode
  • LVTTL- compatible, single 3.3V (±150mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 256-pin BGA, 208-pin fpBGA and 128-pin TQFP packages
  • Includes JTAG functionality on BGA packages only
  • Industrial temperature range (-40C to +85C) is available

Description

The 70V3399 is a high-speed 128K x 18 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70V3399 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 3.3V.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)18
Density (Kb)2304
Pkg. CodeBFG208
InterfaceSync
I/O Type3.3 V LVTTL, 2.5 V LVTTL
I/O Frequency (MHz)166 - 166
Temp. Range (°C)0 to 70°C
ArchitectureDual-Port
Organization128K x 36
FunctionCounters, Dual Clocks, JTAG
Output TypeFlowthrough, Pipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 15.0 x 1.42080.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70V3399S166BFGActiveAvailableOut of StockCABGA1ku | $93.26208#CYesTray3PHILIPPINESTAIWAN, USA
70V3399S133BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V3399S133BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V3399S133BCIObsoleteN/AOut of StockCABGA256#INoTray4
70V3399S133BCI8ObsoleteN/AOut of StockCABGA256#INoReel4
70V3399S133BFObsoleteN/AOut of StockCABGA208#CNoTray4
70V3399S133BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70V3399S133BFIObsoleteN/AOut of StockCABGA208#INoTray4
70V3399S133BFI8ObsoleteN/AOut of StockCABGA208#INoReel4
70V3399S133PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V3399S133PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V3399S133PRFIObsoleteN/AOut of StockTQFP128#INoTray3
70V3399S133PRFI8ObsoleteN/AOut of StockTQFP128#INoReel3
70V3399S166BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V3399S166BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V3399S166BFObsoleteN/AOut of StockCABGA208#CNoTray4
70V3399S166BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70V3399S166BFG8ObsoleteN/AOut of StockCABGA208#CYesReel3
70V3399S166PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V3399S166PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?