Skip to main content
Renesas Electronics Corporation

Features

  • True dual-ported memory cells which allow simultaneous reads of the same memory location
  • Easily expands data bus width to 16 bits or more
  • Dual Chip Enables allow for depth expansion without external logic
  • Busy and Interrupt flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 3.3V (±0.3V) power supply
  • Available in 100-pin TQFP packages
  • Industrial temperature range (-40 °C to +85 °C) is available

Description

The 70V08 is a high-speed 64K x 8 dual-port static RAM designed to be used as a stand-alone 512K-bit dual-port SRAM or as a combination Master/Slave dual-port SRAM for 16-bit or more word systems which results in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature controlled by the Chip Enables (either CE0 or CE1) permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)8
Density (Kb)512
Pkg. CodePNG100
InterfaceAsync
I/O Type3.3 V LVTTL
Access Time (ns)20
Temp. Range (°C)-40 to 85°C
ArchitectureDual-Port
Organization64K x 8
FunctionBusy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.41000.5

Applied Filters: