Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True dual-ported memory cells which allow simultaneous reads of the same memory location
  • Easily expands data bus width to 16 bits or more
  • Interrupt flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 3.3V (±0.3V) power supply
  • Available in 68-pin PGA and PLCC, and 80-pin TQFP packages
  • Industrial temperature range (-40 °C to +85 °C) is available

Description

The 70V07 is a high-speed 32K x 8 dual-port static RAM designed to be used as a stand-alone 256K-bit dual-port SRAM or as a combination Master/Slave dual-port SRAM for 16-bit or more word systems which results in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)8
Density (Kb)256
Pkg. CodePNG80
InterfaceAsync
I/O Type3.3 V LVTTL
Access Time (ns)35
Temp. Range (°C)-40 to 85°C
ArchitectureDual-Port
Organization32K x 8
FunctionBusy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.4800.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70V07L35PFGIActiveAvailableIn StockTQFP1ku | $44.1480#IYesTray3PHILIPPINESTAIWAN, USA
70V07L35PFGI8ActiveN/AOut of StockTQFP1ku | $44.1480#IYesReel3PHILIPPINESTAIWAN, USA
70V07L25JObsoleteN/AOut of StockPLCC68#CNoTube3
70V07L25J8ObsoleteN/AOut of StockPLCC68#CNoReel3
70V07L25JIObsoleteN/AOut of StockPLCC68#INoTube3
70V07L25JI8ObsoleteN/AOut of StockPLCC68#INoReel3
70V07L25PFObsoleteN/AOut of StockTQFP80#CNoTray3
70V07L25PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
70V07L25PFGObsoleteN/AOut of StockTQFP80#CYesTray3
70V07L25PFG8ObsoleteN/AOut of StockTQFP80#CYesReel3
70V07L25PFIObsoleteN/AOut of StockTQFP80#INoTray3
70V07L25PFI8ObsoleteN/AOut of StockTQFP80#INoReel3
70V07L35GObsoleteN/AOut of StockPGA68#CNoTray1
70V07L35JObsoleteN/AOut of StockPLCC68#CNoTube3
70V07L35J8ObsoleteN/AOut of StockPLCC68#CNoReel3
70V07L35PFObsoleteN/AOut of StockTQFP80#CNoTray3
70V07L35PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
70V07L55GObsoleteN/AOut of StockPGA68#CNoTray1
70V07L55JObsoleteN/AOut of StockPLCC68#CNoTube3
70V07L55J8ObsoleteN/AOut of StockPLCC68#CNoReel3
70V07L55PFObsoleteN/AOut of StockTQFP80#CNoTray3
70V07L55PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
70V07S25JObsoleteN/AOut of StockPLCC68#CNoTube3
70V07S25J8ObsoleteN/AOut of StockPLCC68#CNoReel3
70V07S25PFObsoleteN/AOut of StockTQFP80#CNoTray3
70V07S25PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
70V07S35GObsoleteN/AOut of StockPGA68#CNoTray1
70V07S35JObsoleteN/AOut of StockPLCC68#CNoTube3
70V07S35J8ObsoleteN/AOut of StockPLCC68#CNoReel3
70V07S35PFObsoleteN/AOut of StockTQFP80#CNoTray3
70V07S35PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
70V07S55GObsoleteN/AOut of StockPGA68#CNoTray1
70V07S55JObsoleteN/AOut of StockPLCC68#CNoTube3
70V07S55J8ObsoleteN/AOut of StockPLCC68#CNoReel3
70V07S55PFObsoleteN/AOut of StockTQFP80#CNoTray3
70V07S55PF8ObsoleteN/AOut of StockTQFP80#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?