Skip to main content
16K X 16 DP SRAM

Package Information

Lead Count (#) 128
Pkg. Type TQFP
Pkg. Code PKG128
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) 3A991
HTS (US) 8542320040
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type TQFP
Lead Count (#) 128
Pb (Lead) Free Yes
Carrier Type Tray
Length (mm) 20.0
MOQ 72
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 280.0
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Qty. per Carrier (#) 72
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.4
Width (mm) 14.0

Description

This product is obsolete.