Features
- Synchronous operation
- 13ns cycle time, 76MHz operation in pipeline mode
- Self-timed write allows for fast cycle times
- TTL-compatible, singles 5V (±10%) power supply
- Clock Enable feature
- Guaranteed data output hold times
- Available in 80-pin TQFP package
- Industrial temperature range (–40C to +85C) is available
Description
The 709149 is a high-speed 4K x 9 bit synchronous Dual-Port SRAM that has been optimized for applications having unidirectional data flow or bi-directional data flow in bursts, by utilizing input data registers. The 709149 utilizes a 9-bit wide data path to allow for parity which is useful in data communication applications where it is necessary to use a parity bit for transmission/ reception error checking. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode.
Applied Filters: