Features
- True Dual-Port allows simultaneous reads of the same memory location
- Separate upper-byte and lower-byte control for multiplexed bus compatibility
- Interrupt Flag
- On-chip port arbitration logic
- Full on-chip hardware support of semaphore signaling between ports
- Fully asynchronous operation from either port
- Battery backup operation—2V data retention
- TTL-compatible, single 5V (±10%) power supply
- Available in 100-pin TQFP package
- Industrial temperature range (–40C to +85C) is available
Description
The 7034 is a high-speed 4K x 18 Dual-Port Static RAM designed to be used as a stand-alone 72K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 36-bit or more word systems. This MASTER/SLAVE approach in 36-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 7034L15PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 7034L15PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 7034L20PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 7034L20PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 7034L20PFI | Obsolete | N/A | Out of Stock | TQFP | 100# | I | No | Tray |
| 7034L20PFI8 | Obsolete | N/A | Out of Stock | TQFP | 100# | I | No | Reel |
| 7034S15PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 7034S15PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
| 7034S20PF | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Tray |
| 7034S20PF8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | No | Reel |
Filters
Applied Filters
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 182 KB 7WDXRDKU4E7E-5-37132 May 31, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 183 KB 7WDXRDKU4E7E-5-37127 May 30, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 153 KB 7WDXRDKU4E7E-5-41664 May 02, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41738 Mar 20, 2003
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 182 KB 7WDXRDKU4E7E-5-37132 May 31, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 183 KB 7WDXRDKU4E7E-5-37127 May 30, 2006View More (7)
Application Notes & White Papers (7)
- End Of Life NoticePDF 645 KB 7WDXRDKU4E7E-5-62027 Sep 14, 2017
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 729 KB 7WDXRDKU4E7E-5-41697 Dec 16, 2005
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005View More (16)
Product Notices (PCN, EOL, etc) (16)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
EEL T02 [GNU] RL78/L13: Internal reset by illegal-memory access
Configuration: - uC: R5F10WLG - internal clock 48Mhz - WD enabled: 1092ms - enabled only one timer, with interrupt at 1ms - no other peripherals enabled - linker script like described by EEL manual Toolchain GCC for Renesas RL78: - 4.9.2.201904 - 4.9.2.202002If I use the 4.9.202201 toolchain the issue ...
Nov 6, 2024 -
Disconnect issue with DA14580 (Murata LBCA2HNZYZ)
Dear Dialog, I've developed a product with a Murata LBCA2HNZYZ BLE module (which includes a DA14580 chip). That product has two modules, one is a central and the other one is a peripheral. But after connected to each other, peripheral never responds a few times an hour. The distance ...
Jun 29, 2016 -
YLCDRSKRX62NS
Please help me with the Demo code for RX62N + TFT Board. Regards,Ganesh Babu.V
Feb 21, 2011
Knowledge Base
-
What is the flammability rating for your parts?
Question: I need the flammability rating on some of your parts. Where can I find this? Answer: The mold compound flammability rating of plastic encapsulated products manufactured by Renesas Electronics are UL94 V-0 rated for the following packages:SOT, SC70, TSOTPDIPMSOP, QSOP, SSOP, TSSOPSOICQFN, DFN (excluding ODFN)PLCCLQFP, MQFP ...