Features
- Fully asynchronous operation from either port
- MASTER 70121 easily expands data bus width to 18 bits or more using SLAVE 70125 chip
- On-chip port arbitration logic (70121 only)
- BUSY output flag on Master
- BUSY input on Slave
- INT flag for port-to-port communication
- Battery backup operation—2V data retention
- TTL-compatible, signal 5V (±10%) power supply
- Available in 52-pin PLCC
- Industrial temperature range (–40C to +85C) is available for selected speeds
- Green parts available, see ordering information
Description
The 70121 is a high-speed 2K x 9 Dual-Port Static RAM designed to be used as a stand-alone 9-bit Dual- Port RAM or as a "MASTER" Dual-Port RAM together with the 70125 "SLAVE" Dual-Port in 18-bit-or-more word width systems. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 18-bit-or-wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 70121L25J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube |
| 70121L25J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel |
| 70121L25JG | Obsolete | N/A | Out of Stock | PLCC | 52# | C | Yes | Tube |
| 70121L25JG8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | Yes | Reel |
| 70121L35J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube |
| 70121L35J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel |
| 70121L35JI | Obsolete | N/A | Out of Stock | PLCC | 52# | I | No | Tube |
| 70121L35JI8 | Obsolete | N/A | Out of Stock | PLCC | 52# | I | No | Reel |
| 70121L55J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube |
| 70121L55J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel |
| 70121S25J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube |
| 70121S25J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel |
| 70121S35J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube |
| 70121S35J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel |
| 70121S55J | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Tube |
| 70121S55J8 | Obsolete | N/A | Out of Stock | PLCC | 52# | C | No | Reel |
Filters
Applied Filters
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 223 KB 7WDXRDKU4E7E-5-41816 Oct 07, 2006
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 274 KB 7WDXRDKU4E7E-5-41807 Jun 11, 2001
- Product Change NoticePDF 44 KB 7WDXRDKU4E7E-5-41728 Nov 18, 1999
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
Application Notes & White Papers (5)
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 645 KB 7WDXRDKU4E7E-5-62027 Sep 14, 2017
- Product Change NoticePDF 157 KB 7WDXRDKU4E7E-5-61638 May 08, 2017
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012View More
Product Notices (PCN, EOL, etc) (14)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
DSPS connection
Hi, My customer is using a DA14580 module from Murata. It is connected it to their micro via uart. They want to transfer data from their system to a tablet which contains their own application via ble. their system is sending data over the BLE (set as device) to a ...
May 30, 2016