Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 16-pin SOIC
  • Pb (lead) free package, RoHS compliant
  • Clock inputs from 5 to 160 MHz (see page 2)
  • Patented PLL with low phase noise
  • Output clocks up to 160 MHz at 3.3 V
  • 15 selectable on-chip multipliers
  • Power down mode available
  • Low phase noise: -111 dBc/Hz at 10 kHz
  • Output enable function tri-states outputs
  • Low jitter 15 ps one sigma
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V or 5 V
  • Industrial temperature range available (-40 to +85°C)

Description

The ICS670-02 is a high speed, low phase noise, Zero Delay Buffer (ZDB) which integrates IDT’s proprietary analog/digital Phase Locked Loop (PLL) techniques. Part of IDT’s ClockBlocksTM family, the part’s zero delay feature means that the rising edge of the input clock aligns with the rising edges of the outputs giving the appearance of no delay through the device. There are two identical outputs on the chip. The FBCLK should be used to connect to the FBIN. Each output has its own output enable pin. The ICS670-02 is ideal for synchronizing outputs in a large variety of systems, from personal computers to data
communications to video. By allowing off-chip feedback paths, the chip can eliminate the delay through other devices. The 15 different on-chip multipliers work in a variety of applications. For other multipliers, including functional multipliers, see the ICS527.

Applied Filters: