Skip to main content
Renesas Electronics Corporation

Features

  • Packaged in 16-pin TSSOP
  • Pb (lead) free package, RoHS compliant
  • Clock or crystal input provides flexibility
  • Low phase noise supports enhanced SNR
  • Lowest jitter in class at 100 ps
  • Exact (0 ppm) multiplication ratios
  • Power-down mode lowers power consumption
  • Improved phase noise over ICS660
  • Provides High definition Video clocks for 720p, 1080i and 1080p YUV standards

Description

The 664-03 provides clock generation and conversion for clock rates commonly needed in HDTV digital video equipment. The 664-03 uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. The 664-03 is suitable for Digital Video STB and DTV applications. For Transmitter application use 664-01 or 664-02. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included in this document. IDT can rapidly modify this product to meet special requirements.

Applied Filters: